Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
PYREX® 1L Class A Volumetric Flask Only
Product Number5640-1LFO
These PYREX® 1L volumetric flasks provide improved lab convenience, broad selection and precise volume measurement. The strength of these flasks has been increased appreciably through machine-blown bodies to which are sealed heavy-tubing necks tooled for No. 22 Standard Taper glass stoppers. Stoppers are supplied separately. The graduation line is sharp and permanent and large white block letters make the inscription easy to read. These Class A volumetric flasks have been manufactured to Class A tolerances as established by ASTM E- 694 for volumetric ware, ASTM E-542 for calibration of volumetric ware and ASTM E-288 for volumetric flasks.
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
₹4,367.74 per case
Added to Your Shopping Cart
Details
| Product Number | 5640-1LFO |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 1 / Cs |
| Brand | PYREX® |
| Capacity | 1000 mL |
| Flask Shape | Flat bottom |
| Top Style | Standard Taper Stopper |
| Neck Style | Long |
| Stopper Style | No stopper |
| Accuracy Class | Class A |
| Feature | Reusable |
| Standard Taper Stopper No. | 22 |
| Height | 342 mm (approx.) |
| O.D. | 125 mm (approx.) |
| Flask Style | Volumetric |
| Flask Feature | Heavy duty |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.01426052
- Quality Certificate - Lot No.33825021
- Quality Certificate - Lot No.21725060
- Quality Certificate - Lot No.01325015
- Quality Certificate - Lot No.30324003
- Quality Certificate - Lot No.12924404
- Quality Certificate - Lot No.11024020
- Quality Certificate - Lot No.02424052
- Quality Certificate - Lot No.29123061
- Quality Certificate - Lot No.22223062
- Quality Certificate - Lot No.00423202
- Quality Certificate - Lot No.33922059
- Quality Certificate - Lot No.30822019
- Quality Certificate - Lot No.28522027
- Quality Certificate - Lot No.15322073
- Quality Certificate - Lot No.04922020
- Quality Certificate - Lot No.34021011
- Quality Certificate - Lot No.32821056
- Quality Certificate - Lot No.28121004
- Quality Certificate - Lot No.21721010
- Quality Certificate - Lot No.14421008
- Quality Certificate - Lot No.14120002
- Quality Certificate - Lot No.06220023
- Quality Certificate - Lot No.01620067
- Quality Certificate - Lot No.32619029
- Quality Certificate - Lot No.23219010
- Quality Certificate - Lot No.15519012
- Quality Certificate - Lot No.11319051
- Quality Certificate - Lot No.33418010
- Quality Certificate - Lot No.29918064