PYREX® 5 mL Reusable Serological Pipets, for Cotton Plugging, TD, Color-Coded, Colored Markings
Product Number7086-5
These reusable 5 mL PYREX® serological pipets are designed for cotton plugging. The uniform top-end openings permit performing of plugs and allow precise control of liquid column. Color-coded by size for easy identification and sorting. Colored graduations are enameled onto the glass. The two rings indicate the pipet is calibrated (TD) its total capacity when the last drop is blown out. Reference: ASTM E-1044.
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
| Product Number | 7086-5 |
| Qty./Pk | 6 / Pk |
| Qty./Cs | 12 / Cs |
| Brand | PYREX® |
| Capacity | 5 mL |
| Pipet Style | Serological |
| Tip Shape | Round |
| Feature | Reusable |
| Graduation Interval | 0.1 mL |
| Tolerance | 0.04 mL |
| Length | 350 mm (approx.) |
| O.D. | 8 mm (approx.) |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.03626072
- Quality Certificate - Lot No.14725024
- Quality Certificate - Lot No.23324005
- Quality Certificate - Lot No.05424003
- Quality Certificate - Lot No.17223053
- Quality Certificate - Lot No.07423031
- Quality Certificate - Lot No.19022013
- Quality Certificate - Lot No.12022037
- Quality Certificate - Lot No.28120049
- Quality Certificate - Lot No.07420013
- Quality Certificate - Lot No.24519006
- Quality Certificate - Lot No.24219036
- Quality Certificate - Lot No.09419076
- Quality Certificate - Lot No.01019040
- Quality Certificate - Lot No.25618076
- Quality Certificate - Lot No.18018045
- Quality Certificate - Lot No.04318044
- Quality Certificate - Lot No.09317038
- Quality Certificate - Lot No.09017029
- Quality Certificate - Lot No.20316001
- Quality Certificate - Lot No.09816029
- Quality Certificate - Lot No.02816039
- Quality Certificate - Lot No.28915001
- Quality Certificate - Lot No.09114016
- Quality Certificate - Lot No.08114015
- Quality Certificate - Lot No.10313007
- Quality Certificate - Lot No.13912014
- Quality Certificate - Lot No.07612116
- Quality Certificate - Lot No.02011056
- Quality Certificate - Lot No.30810238