text.skipToContent text.skipToNavigation

PYREX® 5 mL Reusable Wide Tip Serological Pipets, TD, Color-Coded, Colored Markings

Product Number7087-5

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines

Learn More
E-mail


These reusable 5 mL PYREX® serological pipets are made with a large tip opening to allow more rapid intake and delivery of cell suspensions and viscous materials. Color-coded by size for easy identification and sorting. Colored graduations are enameled onto the glass. The two narrow bands or one wide band at the top indicate the pipet is calibrated (TD) its total capacity when the last drop is blown out.

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


₹7,653.00 per case

Details
Product Number   7087-5
Qty./Pk   6 / Pk  
Qty./Cs   12 / Cs  
Brand   PYREX®  
Capacity   5 mL  
Pipet Style   Serological  
Tip Shape   Wide  
Feature   Reusable  
Graduation Interval   0.1 mL  
Tolerance   0.04 mL  
Length   350 mm (approx.)  
O.D.   8 mm (approx.)  
Specifications Documents