Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

PYREX® 10 mL Moisture Test Distilling Receiver, 24/40 Standard Taper Joints
Product Number3611-10

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

This 10 mL PYREX® receiver is for determining water by distillation. Receivers have a 24/40 Standard Taper ground joint on the sidearm. The 10 mL receiver is graduated, from 0 to 1 mL, in 0.1 mL intervals, with a maximum scale error of 0.05 mL. Graduation intervals from 1.0 to 10.0 mL are 0.2 mL, with maximum scale error of 0.1 mL. Reference: ASTM E-123, which covers apparatus used in ASTM D-95, Test for Water in Petroleum Products and Other Bituminous Products.

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
₹15,765.73 per case
Added to Your Shopping Cart
Details
Product Number | 3611-10 |
Qty./Pk | 1 / Pk |
Qty./Cs | 1 / Cs |
Brand | PYREX® |
Capacity | 10 mL |
Distilling Style | Moisture test |
Height | 237 mm (approx.) |
Standard Taper Inner Joint | 24/40 |
Standard Taper Outer Joint | 24/40 |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.14225001
- Quality Certificate - Lot No.06025020
- Quality Certificate - Lot No.05025038
- Quality Certificate - Lot No.08124056
- Quality Certificate - Lot No.34823041
- Quality Certificate - Lot No.26323009
- Quality Certificate - Lot No.17223040
- Quality Certificate - Lot No.12423041
- Quality Certificate - Lot No.09423022
- Quality Certificate - Lot No.03423075
- Quality Certificate - Lot No.27322016
- Quality Certificate - Lot No.23022049
- Quality Certificate - Lot No.20922032
- Quality Certificate - Lot No.09422086
- Quality Certificate - Lot No.25421027
- Quality Certificate - Lot No.09621141
- Quality Certificate - Lot No.04021060
- Quality Certificate - Lot No.21120093
- Quality Certificate - Lot No.08620031
- Quality Certificate - Lot No.02020007
- Quality Certificate - Lot No.32519079
- Quality Certificate - Lot No.20719051
- Quality Certificate - Lot No.13719009
- Quality Certificate - Lot No.01619050
- Quality Certificate - Lot No.22518041
- Quality Certificate - Lot No.15218005
- Quality Certificate - Lot No.15118055
- Quality Certificate - Lot No.07518009
- Quality Certificate - Lot No.33417029
- Quality Certificate - Lot No.27917010