Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
![](https://test-portal.corning.com/cornservice/sessionRefresh.png)
PYREX® 500 mL Replacement Flask with Standard Taper Stopper, 19/38 Standard Taper Joint
Product Number3360-500FO
![](https://www.corning.com/media/worldwide/global/images/leaf.png/jcr:content/renditions/original)
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
![PYREX® 500 mL Replacement Flask with Standard Taper Stopper, 19/38 Standard Taper Joint](https://www.corning.com/catalog/cls/products/p/pyrexApparatusDistillingGeneralPurposePYREXStopperJointSFO/images/pyrexApparatusDistillingGeneralPurposePYREXStopperJointSFO_A.jpg/_jcr_content/renditions/product.zoom.1200.jpg)
This PYREX® 500 mL flat bottom flask has a No. 27 Standard Taper PYREX® stoppered neck and a side delivery tube, terminating in a 19/38 Standard Taper joint. It is a replacement flask for the General Purpose Distillation Apparatus No. 3360-500. For replacement stoppers, see No. 7650. For replacement Graham condensers, see No. 2540-200.
![](https://www.corning.com/media/worldwide/global/images/leaf.png/jcr:content/renditions/original)
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
₹22,240.86 per case
Added to Your Shopping Cart
Details
Product Number | 3360-500FO |
Qty./Pk | 1 / Pk |
Qty./Cs | 1 / Cs |
Brand | PYREX® |
Capacity | 500 mL |
Condenser Style | Distilling |
Height | 175 mm (approx.) |
O.D. | 103 mm (approx.) |
Standard Taper Stopper No. | 27 |
Standard Taper Top Joint | 19/38 |
Tubulation O.D. | 10 mm (approx.) |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.34624046
- Quality Certificate - Lot No.32524173
- Quality Certificate - Lot No.22524004
- Quality Certificate - Lot No.14721025
- Quality Certificate - Lot No.15219009
- Quality Certificate - Lot No.12619008
- Quality Certificate - Lot No.09219035
- Quality Certificate - Lot No.06019071
- Quality Certificate - Lot No.00919056
- Quality Certificate - Lot No.18518005
- Quality Certificate - Lot No.16718020
- Quality Certificate - Lot No.10118042
- Quality Certificate - Lot No.06118100
- Quality Certificate - Lot No.03718337
- Quality Certificate - Lot No.34117041
- Quality Certificate - Lot No.30517161
- Quality Certificate - Lot No.27517040
- Quality Certificate - Lot No.24417040
- Quality Certificate - Lot No.12817002
- Quality Certificate - Lot No.35016001
- Quality Certificate - Lot No.01513003
- Quality Certificate - Lot No.01513001
- Quality Certificate - Lot No.17310005
- Quality Certificate - Lot No.Generic
- Quality Certificate - Lot No.12345678
- Quality Certificate - Lot No.09108999