Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
PYREX® West Condensers, Drip Tip, with 14/20 Standard Taper Outer and Inner Joints
Product Number2705-14
These PYREX West condensers are designed with a 190 mm long jacket that has a Standard Taper top joint. The bottom has Standard Taper inner joint with a drip tip. The tubulations are on the same side to reduce breakage. The tabulation O.D. is approximately 10mm.
Cat No. 2705-19 is a replacement part for organic chemistry kits (Cat. Nos. 6949 through 6949K).
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
₹12,501.88 per case
| Product Number | 2705-14 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 1 / Cs |
| Brand | PYREX® |
| Condenser Style | West |
| Height | 283 mm (approx.) |
| Standard Taper Bottom Joint | 14/20 |
| Standard Taper Top Joint | 14/20 |
| Tubulation O.D. | 10 mm (approx.) |
- Quality Certificate - Lot No.35323051
- Quality Certificate - Lot No.24923043
- Quality Certificate - Lot No.23022045
- Quality Certificate - Lot No.20022039
- Quality Certificate - Lot No.35521044
- Quality Certificate - Lot No.30521071
- Quality Certificate - Lot No.29421004
- Quality Certificate - Lot No.25121171
- Quality Certificate - Lot No.19421006
- Quality Certificate - Lot No.08921023
- Quality Certificate - Lot No.03421052
- Quality Certificate - Lot No.03720107
- Quality Certificate - Lot No.02320010
- Quality Certificate - Lot No.20419038
- Quality Certificate - Lot No.16819027
- Quality Certificate - Lot No.33918088
- Quality Certificate - Lot No.25618030
- Quality Certificate - Lot No.10118045
- Quality Certificate - Lot No.24717014
- Quality Certificate - Lot No.04717068
- Quality Certificate - Lot No.28616061
- Quality Certificate - Lot No.15516029
- Quality Certificate - Lot No.13216055
- Quality Certificate - Lot No.09516063
- Quality Certificate - Lot No.07016028
- Quality Certificate - Lot No.25415043
- Quality Certificate - Lot No.21615053
- Quality Certificate - Lot No.19615050
- Quality Certificate - Lot No.04415004
- Quality Certificate - Lot No.01315041