Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
PYREX® 2L Resin Reaction Kettles with Covers, Four-Neck Standard Taper Joints
Product Number6947-2L
(This is the suggested replacement for 6946-2L)
These 2L PYREX® kettles have covers with openings to accommodate three 24/40 Standard Taper joints and one 34/45 Standard Taper joint. Interchangeable Standard Taper joints allow quick assembly with condensers, stirrers and funnels. Flanges of covers and bottoms are finely ground for a tight seal. For use with heating mantle only. For replacement covers, see No. 6947-2LCO: for replacement bottoms, see No. 6947-2LBO
₹41,385.46 per case
| Product Number | 6947-2L |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 1 / Cs |
| Brand | PYREX® |
| Capacity | 2000 mL |
| Feature | Reusable |
| Flask Style | Reaction |
| Height | 239 mm (approx.) |
| O.D. | 140 mm (approx.) |
| Stopper Style | No stopper |
| Top Style | Ground |
- Quality Certificate - Lot No.31125001
- Quality Certificate - Lot No.30624001
- Quality Certificate - Lot No.07220001
- Quality Certificate - Lot No.02720001
- Quality Certificate - Lot No.33019001
- Quality Certificate - Lot No.14419001
- Quality Certificate - Lot No.02219001
- Quality Certificate - Lot No.19818001
- Quality Certificate - Lot No.09918001
- Quality Certificate - Lot No.32817001
- Quality Certificate - Lot No.26217001
- Quality Certificate - Lot No.22017002
- Quality Certificate - Lot No.02617002
- Quality Certificate - Lot No.32716001
- Quality Certificate - Lot No.30016001