Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
PYREX® 28 mm Diameter Vacuum Traps, Separable, 29/42 Standard Taper Inner and Outer Joints
Product Number7729-28
These 28mm O.D. PYREX® vacuum traps have a full length outer 29/42 Standard Taper joint on the outer tube and an inner 29/42 Standard Taper joint on the inner tube. The top and side tubulations and the 75mm long center tube have 10mm O.D.
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
₹38,860.26 per case
Added to Your Shopping Cart
Details
| Product Number | 7729-28 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 4 / Cs |
| Brand | PYREX® |
| Adapter Style | Vacuum |
| Standard Taper Inner and Outer Joint | 29/42 |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.09225019
- Quality Certificate - Lot No.24123006
- Quality Certificate - Lot No.08123012
- Quality Certificate - Lot No.20819011
- Quality Certificate - Lot No.23417027
- Quality Certificate - Lot No.20817061
- Quality Certificate - Lot No.06717037
- Quality Certificate - Lot No.12616061
- Quality Certificate - Lot No.18215031
- Quality Certificate - Lot No.33114070
- Quality Certificate - Lot No.30314011
- Quality Certificate - Lot No.27214054
- Quality Certificate - Lot No.22014030
- Quality Certificate - Lot No.11814027
- Quality Certificate - Lot No.08414019
- Quality Certificate - Lot No.22513042
- Quality Certificate - Lot No.17513028
- Quality Certificate - Lot No.14113021
- Quality Certificate - Lot No.09913061
- Quality Certificate - Lot No.00413067
- Quality Certificate - Lot No.25712040
- Quality Certificate - Lot No.34611033
- Quality Certificate - Lot No.24611036
- Quality Certificate - Lot No.20011040
- Quality Certificate - Lot No.17211009
- Quality Certificate - Lot No.09511023
- Quality Certificate - Lot No.01011046
- Quality Certificate - Lot No.33610156
- Quality Certificate - Lot No.18610023
- Quality Certificate - Lot No.12510118