
PYREX® 27 mL Rimless Culture Tubes, 18x150 mm
Product Number9820-18


(This is the suggested replacement for 9820-18X180.)
These reusable PYREX® 27 mL rimless culture tubes offer greater convenience in plugging and rack storage. These approximately 18x150mm (OD x length) tubes have marking spots. Walls and bottoms are of uniform thickness. Ends are fire-polished.

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
₹23,366.82 per case
Added to Your Shopping Cart
Details
Product Number | 9820-18 |
Qty./Pk | 72 / Pk |
Qty./Cs | 576 / Cs |
Brand | PYREX® |
Tube Style | Culture |
Bottom Style | Round |
Top Style | Rimless |
Cap Style | No cap |
Capacity | 27 mL (approx.) |
Feature | Reusable |
Sterile | No |
O.D. | 18 mm (approx.) |
Height | 150 mm |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.16025018
- Quality Certificate - Lot No.15625005
- Quality Certificate - Lot No.13425092
- Quality Certificate - Lot No.09425044
- Quality Certificate - Lot No.01125006
- Quality Certificate - Lot No.25324004
- Quality Certificate - Lot No.16424348
- Quality Certificate - Lot No.09224019
- Quality Certificate - Lot No.08324008
- Quality Certificate - Lot No.00924035
- Quality Certificate - Lot No.27723075
- Quality Certificate - Lot No.21423082
- Quality Certificate - Lot No.18523068
- Quality Certificate - Lot No.10123001
- Quality Certificate - Lot No.04123031
- Quality Certificate - Lot No.32722001
- Quality Certificate - Lot No.24422051
- Quality Certificate - Lot No.22522009
- Quality Certificate - Lot No.16222012
- Quality Certificate - Lot No.09122012
- Quality Certificate - Lot No.06622025
- Quality Certificate - Lot No.32821063
- Quality Certificate - Lot No.23221016
- Quality Certificate - Lot No.15321021
- Quality Certificate - Lot No.10221024
- Quality Certificate - Lot No.29520012
- Quality Certificate - Lot No.15520039