Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

PYREX® 25x200 mm Heavy Wall Rimless Ignition Tube
Product Number9860-25

Learn More

(This is the suggested replacement for 9820-20 and 9860-18)
These 25x200mm PYREX® ignition tubes are made from No. 7740 glass and are satisfactory for most applications encountered in school work where temperatures above 600°C are not required. These rimless tubes perform well when continually used at temperatures up to 500°C, or for short periods to 600°C.

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
₹31,531.47 per case
Product Number | 9860-25 |
Qty./Pk | 24 / Pk |
Qty./Cs | 120 / Cs |
Brand | PYREX® |
Tube Style | Ignition |
Top Style | Plain |
Cap Style | No cap |
Graduations | No |
Capacity | 70 mL (approx.) |
Feature | Reusable |
Sterile | No |
O.D. | 25 mm (approx.) |
- Quality Certificate - Lot No.13325016
- Quality Certificate - Lot No.34024011
- Quality Certificate - Lot No.24123038
- Quality Certificate - Lot No.15223047
- Quality Certificate - Lot No.15123037
- Quality Certificate - Lot No.34622007
- Quality Certificate - Lot No.32222002
- Quality Certificate - Lot No.12722031
- Quality Certificate - Lot No.35521042
- Quality Certificate - Lot No.31621019
- Quality Certificate - Lot No.19821019
- Quality Certificate - Lot No.07721038
- Quality Certificate - Lot No.11520008
- Quality Certificate - Lot No.27119018
- Quality Certificate - Lot No.10519085
- Quality Certificate - Lot No.04919078
- Quality Certificate - Lot No.31018288
- Quality Certificate - Lot No.26218182
- Quality Certificate - Lot No.02018001
- Quality Certificate - Lot No.26217060
- Quality Certificate - Lot No.09517043
- Quality Certificate - Lot No.06117005
- Quality Certificate - Lot No.22316103
- Quality Certificate - Lot No.15916068
- Quality Certificate - Lot No.31815015
- Quality Certificate - Lot No.14215024
- Quality Certificate - Lot No.03715001
- Quality Certificate - Lot No.02715014
- Quality Certificate - Lot No.35214031
- Quality Certificate - Lot No.05714001