PYREX® 34 mL Test Tubes, 20x150 mm
Product Number9800-20
These PYREX® 34 mL test tubes are made from special tubing to give the optimum wall thickness. They are well annealed, resistant to heat and chemically stable. These 20x150mm tubes have a white marking spot. Beaded rims are fire-polished.
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
| Product Number | 9800-20 |
| Qty./Pk | 72 / Pk |
| Qty./Cs | 576 / Cs |
| Brand | PYREX® |
| Bottom Style | Round |
| Top Style | Plain |
| Cap Style | No cap |
| Capacity | 34 mL (approx.) |
| Feature | Reusable |
| Sterile | No |
| O.D. | 20 mm (approx.) |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.23325025
- Quality Certificate - Lot No.12625067
- Quality Certificate - Lot No.01425050
- Quality Certificate - Lot No.19024009
- Quality Certificate - Lot No.05224065
- Quality Certificate - Lot No.20823009
- Quality Certificate - Lot No.02323046
- Quality Certificate - Lot No.35522040
- Quality Certificate - Lot No.32122024
- Quality Certificate - Lot No.22022075
- Quality Certificate - Lot No.15222213
- Quality Certificate - Lot No.14722059
- Quality Certificate - Lot No.06222040
- Quality Certificate - Lot No.27821024
- Quality Certificate - Lot No.25021063
- Quality Certificate - Lot No.23021057
- Quality Certificate - Lot No.15521025
- Quality Certificate - Lot No.34320023
- Quality Certificate - Lot No.09320005
- Quality Certificate - Lot No.15619067
- Quality Certificate - Lot No.14219025
- Quality Certificate - Lot No.08619345
- Quality Certificate - Lot No.01519130
- Quality Certificate - Lot No.34918025
- Quality Certificate - Lot No.15518023
- Quality Certificate - Lot No.12418102
- Quality Certificate - Lot No.02418001
- Quality Certificate - Lot No.34817018
- Quality Certificate - Lot No.30317019
- Quality Certificate - Lot No.25017050