
Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 1536-well Black/Clear Bottom Low Base Cyclic Olefin Copolymer Poly-D-Lysine Coated Microplate, 20 per Bag, without Lid, with Bar codes on Four Sides, Nonsterile
Product Number4564

This is the suggested replacement for 354771 and 356771.
- No logo or lettering for improved heat sealing and ease of liquid handling
- Low base designed for optional bottom reader sensitivity
- Excellent signal dynamic range due to low background fluorescence and enhanced signal intensity
- Superior flatness -minimizes variability within a plate and between plates
- Flat bottom wells are compatible with automated dispensers including the PerkinElmer FlexDrop™
- Working volume of up to 10 µL
- Bar coded on the long side of the microplate
- Poly-D-lysine coated for enhanced cell attachment
₹557,818.87 per case
Added to Your Shopping Cart
Details
Product Number | 4564 |
Qty./Pk | 20 / Pk |
Qty./Cs | 100 / Cs |
Brand | Corning® |
Plate Format | 1536-well |
Plate Feature | Smooth top |
Plate Color | Clear bottom black |
Well Bottom | Flat |
Well Bottom Color | Clear |
Well Volume | 12.5 µL |
Recommended Working Volume | up to 8 µL |
Surface Treatment | Poly-D-Lysine |
Sterile | No |
Lids Included | No |
Surface Coating | Poly-D-Lysine |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.18125001
- Quality Certificate - Lot No.20723001
- Quality Certificate - Lot No.00823001
- Quality Certificate - Lot No.23419001
- Quality Certificate - Lot No.34817001
- Quality Certificate - Lot No.27517001
- Quality Certificate - Lot No.27414001
- Quality Certificate - Lot No.14014001
- Quality Certificate - Lot No.08614001
- Quality Certificate - Lot No.08014001
- Quality Certificate - Lot No.34613003
- Quality Certificate - Lot No.26013001
- Quality Certificate - Lot No.Generic