Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 96-well White Round Bottom Polystyrene Not Treated Microplate, 25 per Bag, without Lid, Nonsterile
Product Number3789
(Discontinued: 3789; Suggested Replacement: 3789A)
- Not treated (or medium binding) polystyrene surface is hydrophobic in nature and binds biomolecules through passive interactions
- Is suitable primarily for the immobilization of large molecules, such as antibodies, that have large hydrophobic regions that can interact with the surface
- Untreated microplates have a binding capacity of approximately 100 to 200ng IgG/cm²
- Without lids, lids supplied separately
- White microplates enhance luminescent signals and have low background luminescence and fluorescence
- Designed to reduce well-to-well crosstalk
- Total volume is 330 µL; recommended working volume of 75 to 200 µL
- Conforms to standard microplate footprint and dimensions
Added to Your Shopping Cart
Details
| Product Number | 3789 |
| Qty./Pk | 960 / Pk |
| Qty./Cs | 4800 / Cs |
| Brand | Corning® |
| Plate Format | 96-well |
| Plate Feature | Standard |
| Plate Color | White |
| Well Bottom | Round |
| Well Volume | 330 µL |
| Recommended Working Volume | 75-200 µL |
| Sterile | No |
| Lids Included | No |
| Application | Diagnostics |
Specifications Documents