
Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 96-well Stripwell™ Egg Crate Strip Holder
产品编号2572


- 96-well egg crate style holder for 1 x 8 Stripwell™ strips
- Holds twelve 1 x 8 strips
- Allows each individual well to be positioned back into the plate once broken apart

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
已添加至购物车
详情
产品编号 | 2572 |
Qty./Pk | 5 / Pk |
Qty./Cs | 20 / Cs |
Brand | Corning® |
Plate Format | 96-well |
Lids Included | Non |
应用 | 诊断 |
产品规格文件
可用的证书
- 质量证书 – 批号 16924022
- 质量证书 – 批号 15924018
- 质量证书 – 批号 28423012
- 质量证书 – 批号 25222021
- 质量证书 – 批号 10622012
- 质量证书 – 批号 19021007
- 质量证书 – 批号 27319052
- 质量证书 – 批号 06717002
- 质量证书 – 批号 03517004
- 质量证书 – 批号 11716045
- 质量证书 – 批号 17715023
- 质量证书 – 批号 16115006
- 质量证书 – 批号 01615020
- 质量证书 – 批号 10014006
- 质量证书 – 批号 34513013
- 质量证书 – 批号 04313056
- 质量证书 – 批号 00212037
- 质量证书 – 批号 31811044
- 质量证书 – 批号 10311012
- 质量证书 – 批号 04911002
- 质量证书 – 批号 32409015
- 质量证书 – 批号 05509017
- 质量证书 – 批号 Generic