
25-Layer CellCube® Module with 21,250cm² Growth Surface
产品编号3201


The CellCube Module is an integral, encapsulated, sterile, single-use device that is 100% pressure-hold tested before shipment. It is comprised of a series of parallel, styrene plates joined to create thin, sealed, laminar flow spaces between adjacent plates. Each culture plate receives proprietary tissue culture treatment prior to assembly to ensure dense, uniform cell growth.
- These CellCube Modules provide: a series of parallel, polystyrene plates joined to create thin, sealed, laminar flow spaces between adjacent plates.
- 21,250cm² polystyrene growth surface optimally treated for the growth of attachment dependent cells.
- A perfused environment which more closely simulates in vivo conditions and reliably distributes nutrients and oxygen.
- An integral, encapsulated, sterile, single-use device that is 100% pressure-hold tested before shipment.
- Non-pyrogenic

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Base vessel uses 189% less plastic compared to 17 equivalent CS-2 base vessels.
已添加至购物车
详情
产品编号 | 3201 |
Qty./Pk | 1 / Pk |
Qty./Cs | 1 / Cs |
Brand | Corning® |
Cell Growth Area | 21250 cm² |
Flask Shape | Square |
Surface Treatment | TC-Treated |
Graduations | No |
Sterile | Yes |
Recommended Volume | 1500 mL |
产品规格文件
可用的证书
- 质量证书 – 批号 01425024
- 质量证书 – 批号 26723014
- 质量证书 – 批号 15123030
- 质量证书 – 批号 22222040
- 质量证书 – 批号 16521015
- 质量证书 – 批号 08821024
- 质量证书 – 批号 34520027
- 质量证书 – 批号 03120069
- 质量证书 – 批号 29319009
- 质量证书 – 批号 22419010
- 质量证书 – 批号 04219024
- 质量证书 – 批号 30916039
- 质量证书 – 批号 27716041
- 质量证书 – 批号 23216041
- 质量证书 – 批号 07116017
- 质量证书 – 批号 29515029
- 质量证书 – 批号 14914016
- 质量证书 – 批号 19411033
- 质量证书 – 批号 33709018
- 质量证书 – 批号 12409027
- 质量证书 – 批号 Generic