text.skipToContent text.skipToNavigation

Corning® Matrigel® Growth Factor Reduced (GFR) Basement Membrane Matrix, Phenol Red-free, *LDEV-free, 50 mL, 1/Pack 5/Case

Product Number356238

E-mail

(Discontinued: 356238; Suggested Replacement: 356231)



Corning Matrigel matrix is a solubilized basement membrane preparation extracted from the Engelbreth-Holm-Swarm (EHS) mouse sarcoma, a tumor rich in extracellular matrix (ECM) proteins, including Laminin (a major component), Collagen IV, heparan sulfate proteoglycans, entactin/nidogen, and a number of growth factors.

Quality

  • Mouse colonies routinely screened for pathogens via Mouse Antibody Production (MAP) testing
  • Extensive PCR testing is performed to screen for a number of pathogens
  • Tested and found negative for bacteria, fungi, and mycoplasma
  • Protein concentrations determined by Lowry method
  • Endotoxin units measured by Limulus Amoebocyte Lysate assay
  • Matrigel Matrix gel stability is tested for a period of 14 days at 37°C
  • Biological activity is determined for each lot using a neurite outgrowth assay

Source

Engelbreth-Holm-Swarm Mouse Tumor

Preparation and Storage

Store at -20°C. Avoid multiple freeze-thaws. Do not store in frost-free freezer. KEEP FROZEN.

Application

  • Cell Growth and Differentiation
  • Metabolism/Toxicology Studies
  • Invasion Assays
  • in vitro and in vivo Angiogenesis Assays
  • in vivo Angiogenesis Studies and Augmentation of Tumors in Immunosuppressed Mice

For Customers in California only: WARNING Please refer to Safety Data Sheet (SDS) Section 15 for more information regarding California Proposition 65.




This product is non-returnable. If you have any questions, please contact us immediately.


Contact Customer Service
You might also be interested in
Corning® Matrigel® Growth Factor Reduced (GFR) Basement Membrane Matrix, Phenol Red-free, LDEV-free, 10 mL
Details
Product Number   356238
Qty./Pk   1 / Pk  
Qty./Cs   5 / Cs  
Brand   Corning®  
Size   50 mL  
Source   Engelbreth-Holm-Swarm (EHS) mouse tumor  
Specifications Documents