Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® PureCoat™ Fibronectin Peptide 75cm² Rectangular Canted Neck Cell Culture Flask with Vented Cap
Product Number356242
Learn More
Corning PureCoat cultureware is coated with biologically active, synthetic, animal-free peptides that are covalently linked to a proprietary surface to provide a highly consistent, cost-effective alternative to self-coated extracellular peptides. The proprietary covalent linkage orients the peptides for optimal binding and signaling.
Quality: cGMP and 13485 compliant
Room Temperature (15-30°C)
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Product Number | 356242 |
Qty./Pk | 1 / Pk |
Qty./Cs | 10 / Cs |
Brand | Corning® |
Neck Style | Canted |
Cap Style | Vented |
Surface Coating | Fibronectin |
- Quality Certificate - Lot No.9287019
- Quality Certificate - Lot No.9267009
- Quality Certificate - Lot No.9164012
- Quality Certificate - Lot No.9136010
- Quality Certificate - Lot No.9022013
- Quality Certificate - Lot No.8283010
- Quality Certificate - Lot No.8190039
- Quality Certificate - Lot No.8051017
- Quality Certificate - Lot No.8023014
- Quality Certificate - Lot No.7345029
- Quality Certificate - Lot No.7255008
- Quality Certificate - Lot No.7114011
- Quality Certificate - Lot No.7017006
- Quality Certificate - Lot No.6199042
- Quality Certificate - Lot No.6054001
- Quality Certificate - Lot No.5328003
- Quality Certificate - Lot No.5302002
- Quality Certificate - Lot No.5152002
- Quality Certificate - Lot No.5130072
- Quality Certificate - Lot No.4309004
- Quality Certificate - Lot No.4271030
- Quality Certificate - Lot No.4079030
- Quality Certificate - Lot No.3361008
- Quality Certificate - Lot No.3298007
- Quality Certificate - Lot No.3205009
- Quality Certificate - Lot No.2305043
- Quality Certificate - Lot No.2229010
- Quality Certificate - Lot No.2174004
- Quality Certificate - Lot No.2093009
- Quality Certificate - Lot No.1300009