
Corning® 1536-well Black/Clear Bottom Low base Polystyrene Multicoated Microplate, without Lid, 10 per Bag
Product Number3829

1 737,03 € per case
Added to Your Shopping Cart
Details
Product Number | 3829 |
Qty./Pk | 1 / Pk |
Qty./Cs | 10 / Cs |
Brand | Corning® |
Plate Format | 1536-well |
Plate Feature | Standard |
Plate Color | Clear bottom black |
Well Bottom | Flat |
Well Bottom Color | Clear |
Well Volume | 15.95 µL |
Recommended Working Volume | 10 µL |
Lids Included | Yes |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.05922001
- Quality Certificate - Lot No.12721001
- Quality Certificate - Lot No.12218001
- Quality Certificate - Lot No.36117001
- Quality Certificate - Lot No.24817002
- Quality Certificate - Lot No.11417002
- Quality Certificate - Lot No.20616001
- Quality Certificate - Lot No.16816003
- Quality Certificate - Lot No.10516003
- Quality Certificate - Lot No.26415001
- Quality Certificate - Lot No.07915001
- Quality Certificate - Lot No.26914001
- Quality Certificate - Lot No.21914001
- Quality Certificate - Lot No.07314001
- Quality Certificate - Lot No.Generic