Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 150 mL瓶顶真空过滤器,0.22 µm孔径,13.6cm² PES滤膜,适合直径为45 mm的瓶颈,无菌,48/箱
Product Number431161
- 适合瓶颈尺寸为45mm的塑料或玻璃培养基瓶。
- 聚醚砜 (PES) 滤膜具有流速最快、蛋白结合量最低且溶出低的特点,非常适合过滤细胞培养基。
- 倾斜的软管接头更易于连接真空管路。
- 独立包装,无菌且经认证无热原。
- 系统上均印有滤膜材料和孔径,并以不同颜色区分滤膜类型,便于产品识别。
- 有效期标注在过滤漏斗和包装箱上。
- 滤膜有效期为自生产之日起三年内。
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
生产该产品的一个或多个工厂,通过购买未捆绑的能源属性证书(EACs),100%覆盖可再生能源。
Added to Your Shopping Cart
Details
| Product Number | 431161 |
| 数量/包 | 1 /包 |
| 数量/箱 | 48 /箱 |
| 品牌 | Corning® |
| 过滤器式样 | 瓶顶真空 |
| 漏斗容量 | 150 mL |
| 膜材料 | 聚醚砜 |
| 膜孔径 | 0.22 µm |
| 膜面积 | 13.6 cm² |
| 包装 | 单独包装 |
| 刻度 | 是 |
| Neck Diameter | 45 mm |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.33325008
- Quality Certificate - Lot No.27325007
- Quality Certificate - Lot No.26325006
- Quality Certificate - Lot No.19325005
- Quality Certificate - Lot No.17225004
- Quality Certificate - Lot No.11925003
- Quality Certificate - Lot No.07525002
- Quality Certificate - Lot No.04325001
- Quality Certificate - Lot No.33124006
- Quality Certificate - Lot No.26824005
- Quality Certificate - Lot No.23024004
- Quality Certificate - Lot No.22924003
- Quality Certificate - Lot No.17024002
- Quality Certificate - Lot No.05224001
- Quality Certificate - Lot No.30823002
- Quality Certificate - Lot No.30723001
- Quality Certificate - Lot No.11322001
- Quality Certificate - Lot No.19321002
- Quality Certificate - Lot No.10621001
- Quality Certificate - Lot No.33820003
- Quality Certificate - Lot No.04520002
- Quality Certificate - Lot No.01720001
- Quality Certificate - Lot No.35019007
- Quality Certificate - Lot No.29519006
- Quality Certificate - Lot No.24619005
- Quality Certificate - Lot No.19619004
- Quality Certificate - Lot No.14019003
- Quality Certificate - Lot No.09419002
- Quality Certificate - Lot No.05919001
- Quality Certificate - Lot No.34418008