Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® CellBIND® 175cm² Angled Neck Cell Culture Flask with Vent Cap and Bar Code
Product Number431328
Disclaimer: This product is not intended to mitigate the presence of microorganisms on surfaces or in the environment, where such organisms can be deleterious to humans or the environment.
(This is the suggested replacement for 431346)
- 175cm² available growth area
- Manufactured from optically clear virgin polystyrene
- Treated with a Corning® CellBIND® surface treatment for enhanced cell attachment
- Printed with lot numbers for ease in traceability
- 100% integrity tested
- Sterilized by gamma irradiation
- Nonpyrogenic
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
₹95,258.16 per case
Added to Your Shopping Cart
Details
| Product Number | 431328 |
| Qty./Pk | 7 / Pk |
| Qty./Cs | 84 / Cs |
| Brand | Corning® |
| Flask Shape | Rectangular |
| Neck Style | Angled |
| Surface Treatment | Corning CellBIND Surface |
| Graduations | Yes |
| Cap Style | Vented |
| Cap Diameter | 33 mm |
| Cap Material | High density polyethylene |
| Cap Color | Orange |
| Recommended Medium Volume | 35 - 52.5 mL |
| Sterile | Yes |
| Graduation Range | 50 - 500 mL |
| Surface Area | 175 cm² |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.02126001
- Quality Certificate - Lot No.27225002
- Quality Certificate - Lot No.11425001
- Quality Certificate - Lot No.23423001
- Quality Certificate - Lot No.19522001
- Quality Certificate - Lot No.21221002
- Quality Certificate - Lot No.05521001
- Quality Certificate - Lot No.23319003
- Quality Certificate - Lot No.19119002
- Quality Certificate - Lot No.02219001
- Quality Certificate - Lot No.11518001
- Quality Certificate - Lot No.15917002
- Quality Certificate - Lot No.09317001
- Quality Certificate - Lot No.33716004
- Quality Certificate - Lot No.16016003
- Quality Certificate - Lot No.06916002
- Quality Certificate - Lot No.01016001
- Quality Certificate - Lot No.25915004
- Quality Certificate - Lot No.06915003
- Quality Certificate - Lot No.03115002
- Quality Certificate - Lot No.02615001
- Quality Certificate - Lot No.30314006
- Quality Certificate - Lot No.23414005
- Quality Certificate - Lot No.17014004
- Quality Certificate - Lot No.12714003
- Quality Certificate - Lot No.05914002
- Quality Certificate - Lot No.02814001
- Quality Certificate - Lot No.34313007
- Quality Certificate - Lot No.26713006
- Quality Certificate - Lot No.24913005