
Corning® PET Bottle, 1000 mL, Graduated, Validated Against IATA Standards Screw Cap, Sterile, Pre-Assembled, 12/Tray
Product Number432334
Polyethylene terephthalate (PET) bottles are ideal for storage and sampling of media, biologicals, and other aqueous solutions. The PET resin makes the bottle lightweight, break-resistant and as transparent as glass.
Features:
- Packaged in two convenient, shrink-wrapped trays within an outer bag to assure cleanliness
- Break-resistant bottles are an ergonomic and easy to handle alternative to glass
- Bottles are sterilized to 10⁻⁶ SAL and nonpyrogenic
- Leakproof screw cap is validated against IATA standards for air shipments
- Molded graduations for accurate measurements
- USP Class VI compliant bottles are validated noncytotoxic and nonhemolytic
€284.39 per case
Added to Your Shopping Cart
Details
Product Number | 432334 |
Qty./Pk | 12 / Pk |
Qty./Cs | 24 / Cs |
Brand | Corning® |
Capacity | 1000 mL |
Bottle Style | Storage |
Neck Style | Narrow mouth |
Top Style | Screw cap |
Cap Style | Screw cap |
Cap Material | High density polyethylene |
Bottle Shape | Octagonal |
Packaging | Wrapped tray |
Cap Diameter | 31.7 mm |
Cap Color | Natural |
Color | Clear |
Neck I.D. | 31.7 mm |
Graduation Interval | 50 mL |
Bottle Feature | Graduated |
Feature | Disposable |
Height | 212 mm |
Neck O.D. | 34.7 mm |
Sterile | Yes |
Graduation Range | 50 - 1000 mL |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.907538
- Quality Certificate - Lot No.898741
- Quality Certificate - Lot No.892289
- Quality Certificate - Lot No.885903
- Quality Certificate - Lot No.848106
- Quality Certificate - Lot No.848105
- Quality Certificate - Lot No.848104
- Quality Certificate - Lot No.840129
- Quality Certificate - Lot No.840128
- Quality Certificate - Lot No.840127
- Quality Certificate - Lot No.838188
- Quality Certificate - Lot No.838187
- Quality Certificate - Lot No.829957
- Quality Certificate - Lot No.829459
- Quality Certificate - Lot No.817569
- Quality Certificate - Lot No.816455
- Quality Certificate - Lot No.815254
- Quality Certificate - Lot No.810834
- Quality Certificate - Lot No.809437
- Quality Certificate - Lot No.809436
- Quality Certificate - Lot No.809435
- Quality Certificate - Lot No.809434
- Quality Certificate - Lot No.802000
- Quality Certificate - Lot No.801999
- Quality Certificate - Lot No.800797
- Quality Certificate - Lot No.799553
- Quality Certificate - Lot No.799552
- Quality Certificate - Lot No.799551
- Quality Certificate - Lot No.799550
- Quality Certificate - Lot No.799549