Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

1L Corning® Reusable Glass Spinner Flask with 100 mm Flat Center Cap and 2 Angled Sidearms
Product Number4500-1L

- 1L capacity
- 100mm center neck and 45mm sidearm neck diameters
- Side baffles enhance aeration and agitation of flask contents
- Proprietary “stretch” impeller design ensures optimal stirring
- Sidearm designs permit easy access of 25 and 50 mL pipets
- Vessels are borosilicate glass. Other parts are made of materials that can be cleaned and sterilized to minimize the risk of cytotoxicity.
- Consistent height to width ratios for greater predictability in scale up across the full range of vessel sizes
₹103,932.95 per case
Added to Your Shopping Cart
Details
Product Number | 4500-1L |
Qty./Pk | 1 / Pk |
Qty./Cs | 1 / Cs |
Brand | Corning® |
Maximum Working Volume | 1 L |
Sidearm Openings | 2 |
Sidearm Style | 45° |
Sidearm Cap Diameter | 45 mm (approx.) |
Cap Style | Screw cap |
Cap Material | Polypropylene |
Cap Color | Orange |
Thread Finish | 45 |
Diameter | 125 mm (approx.) |
Sidearm I.D. | 29 mm (approx.) |
Sterile | No |
Feature | Reusable |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.01430601
- Quality Certificate - Lot No.10125005
- Quality Certificate - Lot No.08425005
- Quality Certificate - Lot No.07125005
- Quality Certificate - Lot No.06325005
- Quality Certificate - Lot No.05625005
- Quality Certificate - Lot No.05025005
- Quality Certificate - Lot No.04125005
- Quality Certificate - Lot No.02725005
- Quality Certificate - Lot No.01525005
- Quality Certificate - Lot No.00825005
- Quality Certificate - Lot No.00125005
- Quality Certificate - Lot No.35224005
- Quality Certificate - Lot No.34524005
- Quality Certificate - Lot No.33724005
- Quality Certificate - Lot No.32524005
- Quality Certificate - Lot No.30324005
- Quality Certificate - Lot No.28224005
- Quality Certificate - Lot No.26224005
- Quality Certificate - Lot No.25424005
- Quality Certificate - Lot No.24124005
- Quality Certificate - Lot No.22724005
- Quality Certificate - Lot No.21424005
- Quality Certificate - Lot No.20424005
- Quality Certificate - Lot No.19824005
- Quality Certificate - Lot No.17224005
- Quality Certificate - Lot No.14124005
- Quality Certificate - Lot No.11024005
- Quality Certificate - Lot No.10024001
- Quality Certificate - Lot No.33323001