Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

Corning® 50 mL PP Centrifuge Tubes, Conical Bottom with CentriStar™ Cap, Universal Rack Packed, Sterile, 25/Universal Rack, 300/Case
Product Number4558

Learn More

Corning® 50 mL clear polypropylene (PP) conical bottom centrifuge tubes come with the advanced polyethylene CentriStar™ caps and are packaged in the new, Universal Racks. The CentriStar™ cap has an easy-on/easy-off flat top and offers advanced ergonomics with its wider knurls and roll-over edge design for easier gripping. This leak-proof design comes with a revolutionary plug feature that virtually eliminated all seepage when used under recommended conditions. The Universal Rack can securely hold both 15 mL and 50 mL tubes in the same rack, allowing for convenient storing of multiple sized tubes.
- Superior Performance
- Maximum RCF is 17,000 xg
- Temperature range from -80°C to 120°C
- 5 year shelf life
- Ease of Use
- Leak proof design
- Easy-on/easy-off cap
- Clear accurate graduations
- Large white marking spots
- Reliable Quality
- RNase-/DNase-free
- Heavy-metal-free color concentrate
- Medical grade polypropylene
- Nonpyrogenic
- Sterile

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$269.71 per case
Product Number | 4558 |
Qty./Pk | 25 / Pk |
Qty./Cs | 300 / Cs |
Brand | Corning® |
Capacity | 50 mL |
Tube Style | Centrifuge |
Bottom Style | Conical |
Top Style | Threaded |
Maximum RCF | 15500 xg |
Graduations | Yes |
Graduation Interval | 2.5 mL |
Color | Clear |
Cap Style | CentriStar |
Cap Material | High density polyethylene |
Cap Diameter | 35.2 mm (approx.) |
Cap Color | Orange |
Sterile | Yes |
Self Standing | No |
O.D. | 29.1 mm (approx.) |
Length | 114.4 mm (approx.) |
Feature | Disposable |
Rack | Yes |
- Quality Certificate - Lot No.01525406
- Quality Certificate - Lot No.01525405
- Quality Certificate - Lot No.34724006
- Quality Certificate - Lot No.21424042
- Quality Certificate - Lot No.20524022
- Quality Certificate - Lot No.19024044
- Quality Certificate - Lot No.19024043
- Quality Certificate - Lot No.18524032
- Quality Certificate - Lot No.18324043
- Quality Certificate - Lot No.17724043
- Quality Certificate - Lot No.17724039
- Quality Certificate - Lot No.16924022
- Quality Certificate - Lot No.16224035
- Quality Certificate - Lot No.15724068
- Quality Certificate - Lot No.12124041
- Quality Certificate - Lot No.08624029
- Quality Certificate - Lot No.02924037
- Quality Certificate - Lot No.34323026
- Quality Certificate - Lot No.33223010
- Quality Certificate - Lot No.33023027
- Quality Certificate - Lot No.29823027
- Quality Certificate - Lot No.29423039
- Quality Certificate - Lot No.27223020
- Quality Certificate - Lot No.21923015
- Quality Certificate - Lot No.20623025
- Quality Certificate - Lot No.17523010
- Quality Certificate - Lot No.14923006
- Quality Certificate - Lot No.06823027
- Quality Certificate - Lot No.27922062
- Quality Certificate - Lot No.26822059