Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

Pipet Tip Hinged Rack Insert for Corning® 100-1000 µL Universal Fit Hinged Racked Pipet Tips, Graduated, Blue, Nonsterile, 100 Tips/Insert, 10 Racks/Case, 1000 Tips/Case
Product Number4715

Learn More

Corning hinged rack inserts contain tips that are nonsterile and come in 2 stacks of 5 racks equaling 1,000 tips in 10 inserts for 1000 µL tips.
To use, remove the empty insert in the hinged rack product (4713 and 4714). Place the insert with tips inside the rack.
Hinged rack inserts are a great way to reduce waste and reuse racks.

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
₹10,941.06 per case
Product Number | 4715 |
Qty./Pk | 500 / Pk |
Qty./Cs | 1000 / Cs |
Brand | Corning® |
Tip Format | 100 Tips/Rack |
Capacity | 1000 µL |
Volume Range | 100 - 1000 µL |
Filter | No |
Sterile | No |
Autoclavable | Yes |
Color | Blue |
Feature | Disposable |
- Quality Certificate - Lot No.04125109
- Quality Certificate - Lot No.01824006
- Quality Certificate - Lot No.01524048
- Quality Certificate - Lot No.01524047
- Quality Certificate - Lot No.22022064
- Quality Certificate - Lot No.20220076
- Quality Certificate - Lot No.19220028
- Quality Certificate - Lot No.04520023
- Quality Certificate - Lot No.23819142
- Quality Certificate - Lot No.09819178
- Quality Certificate - Lot No.30918101
- Quality Certificate - Lot No.26818060
- Quality Certificate - Lot No.06118001
- Quality Certificate - Lot No.27317004
- Quality Certificate - Lot No.27317003
- Quality Certificate - Lot No.13717002
- Quality Certificate - Lot No.11717001
- Quality Certificate - Lot No.21816003
- Quality Certificate - Lot No.08816002
- Quality Certificate - Lot No.04216001
- Quality Certificate - Lot No.27015005
- Quality Certificate - Lot No.20615004
- Quality Certificate - Lot No.09915003
- Quality Certificate - Lot No.04415002
- Quality Certificate - Lot No.00715001
- Quality Certificate - Lot No.30514006
- Quality Certificate - Lot No.23314005
- Quality Certificate - Lot No.22014004
- Quality Certificate - Lot No.14814003
- Quality Certificate - Lot No.09114002