Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

PYREX® 6L Class A Volumetric Flasks with PYREX® Glass Standard Taper Stopper
Product Number5640-6L

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

型吹きで成形されたフラスコ本体には、ガラスストッパーがはめられるよう肉厚に加工されたチューブ状のネックが封着されることで、強度を大きく高めています。目盛線は、鮮明で耐久性のある白いブロック体で、読みやすくなっています。3Lから6Lのサイズには、ペニーヘッド型ストッパーが付属します。No.38の共通テーパーストッパーが適合します。

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
Product Number | 5640-6L |
パック入数 | 1 / パック |
ケース入数 | 1 / ケース |
ブランド | PYREX® |
容量 | 6000 mL |
フラスコ形状 | 平底 |
トップスタイル | 共通テーパーストッパー |
ネック形状 | ロング |
ストッパースタイル | ペニーヘッド型ガラス |
精度クラス | クラスA |
特長 | リユーザブル |
公差 | 2 mL |
標準テーパーストッパーナンバー | 38 |
高さ | 550 mm (approx.) |
外径 | 230 mm (approx.) |
フラスコスタイル | 体積計 |
フラスコ特長 | 肉厚 |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.15425007
- Quality Certificate - Lot No.14425007
- Quality Certificate - Lot No.35524023
- Quality Certificate - Lot No.22324030
- Quality Certificate - Lot No.15224025
- Quality Certificate - Lot No.07424048
- Quality Certificate - Lot No.00524021
- Quality Certificate - Lot No.29123079
- Quality Certificate - Lot No.22723027
- Quality Certificate - Lot No.16023047
- Quality Certificate - Lot No.07423023
- Quality Certificate - Lot No.25822217
- Quality Certificate - Lot No.07022039
- Quality Certificate - Lot No.26721028
- Quality Certificate - Lot No.19121013
- Quality Certificate - Lot No.12721001
- Quality Certificate - Lot No.08121035
- Quality Certificate - Lot No.24620021
- Quality Certificate - Lot No.19820048
- Quality Certificate - Lot No.03919410
- Quality Certificate - Lot No.01419036
- Quality Certificate - Lot No.35418372
- Quality Certificate - Lot No.33018069
- Quality Certificate - Lot No.30318942
- Quality Certificate - Lot No.29518001
- Quality Certificate - Lot No.25318308
- Quality Certificate - Lot No.24818001
- Quality Certificate - Lot No.19318558
- Quality Certificate - Lot No.09518001