Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

PYREXPLUS® PVC-Coated 100 mL Round Media Storage Bottles, with GL45 Screw Cap
Product Number61626-100

Learn More

Heavy duty bottle which can be used for storage as well as mixing and sampling. A protective PVC coating helps prevent glass from shattering and reduces spills. Autoclavable (121°C) and resistant to thermal shock. Bottle comes complete with autoclavable, one-piece, green colored, polypropylene plug seal cap with drip-free pouring ring. Glass bead indicates full capacity line. Teal enameled graduations and marking spot. Thread size: GL 45. Neck opening: 29 mm I.D.

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
₹9,008.82 per case
Product Number | 61626-100 |
Qty./Pk | 4 / Pk |
Qty./Cs | 4 / Cs |
Brand | PYREX® |
Capacity | 100 mL |
Bottle Style | Media storage |
Bottle Shape | Cylindrical |
Cap Color | Green |
Thread Finish | 45 |
Stopper Style | No stopper |
Graduation Interval | 20 mL (approx.) |
Bottle Feature | PYREXPLUS coated |
Feature | Reusable |
Height | 100 mm (approx.) |
O.D. | 56 mm (approx.) |
Sterile | No |
Graduation Range | 40 - 80 mL (approx.) |
- Quality Certificate - Lot No.02425051
- Quality Certificate - Lot No.22524016
- Quality Certificate - Lot No.10924056
- Quality Certificate - Lot No.29723011
- Quality Certificate - Lot No.24723013
- Quality Certificate - Lot No.06723043
- Quality Certificate - Lot No.03323014
- Quality Certificate - Lot No.26522038
- Quality Certificate - Lot No.22022077
- Quality Certificate - Lot No.06622024
- Quality Certificate - Lot No.01122005
- Quality Certificate - Lot No.13221018
- Quality Certificate - Lot No.10421048
- Quality Certificate - Lot No.08421019
- Quality Certificate - Lot No.00820055
- Quality Certificate - Lot No.35219339
- Quality Certificate - Lot No.31619034
- Quality Certificate - Lot No.19219007
- Quality Certificate - Lot No.11319057
- Quality Certificate - Lot No.31918050
- Quality Certificate - Lot No.26718033
- Quality Certificate - Lot No.19118021
- Quality Certificate - Lot No.15118011
- Quality Certificate - Lot No.34817029
- Quality Certificate - Lot No.13617002
- Quality Certificate - Lot No.11017035
- Quality Certificate - Lot No.30916012
- Quality Certificate - Lot No.30516019
- Quality Certificate - Lot No.19716033
- Quality Certificate - Lot No.34815073