Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

PYREX® VISTA™ Single Metric Scale, 10 mL Class A Graduated Cylinder, TC, with Funnel Top
Product Number70022-10

These PYREX® VISTA™ 10 mL Class A Graduated Cylinders are calibrated (TC) and have blue enamel graduations. The graduated cylinder 10 mL size has a funnel top. Plastic bumper guards are not available for this size. The 10 mL graduated cylinder capacity is in accordance with ASTM E-1272.
This PYREX® VISTA 10 ml graduated cylinder is made from Type I Class A - Low-Expansion Borosilicate Glass, per ASTM E438 and the graduated cylinder will withstand repeated standard autoclave cycles of 121°C at 15 psi for 15 minutes.
Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
₹10,134.78 per case
Product Number | 70022-10 |
Qty./Pk | 1 / Pk |
Qty./Cs | 24 / Cs |
Brand | PYREX® |
Bumper Guard | No |
Capacity | 10 mL |
Cylinder Feature | Class A |
Cylinder Scale | Single Metric - To Contain |
Cylinder Style | Graduated |
Feature | Reusable |
Sterile | No |
Stopper Style | No stopper |
Top Style | Pourout |
- Quality Certificate - Lot No.20925063
- Quality Certificate - Lot No.15725014
- Quality Certificate - Lot No.04925005
- Quality Certificate - Lot No.34124019
- Quality Certificate - Lot No.29824018
- Quality Certificate - Lot No.15824343
- Quality Certificate - Lot No.05124041
- Quality Certificate - Lot No.02524024
- Quality Certificate - Lot No.28923019
- Quality Certificate - Lot No.19923035
- Quality Certificate - Lot No.10323012
- Quality Certificate - Lot No.01323045