Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
PYREX® Gum Bomb with Cover
Product Number7732
These PYREX® bombs are for the determination of gum stability of gasoline. The cover prevents condensed vapors in bomb stem from contaminating the sample, but does not interfere with free flow of oxygen. Made in accordance with ASTM D-525.
₹7,547.78 per case
Added to Your Shopping Cart
Details
| Product Number | 7732 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 1 / Cs |
| Brand | PYREX® |
| Capacity | 100 mL |
| Neck Style | Wide Mouth |
| Cap Material | Glass |
| Bottle Shape | Cylindrical |
| Cap Color | Clear |
| Feature | Reusable |
| Height | 105 mm (approx.) |
| O.D. | 48 mm (approx.) |
| Sterile | No |
Specifications Documents
Available Certificates