text.skipToContent text.skipToNavigation

Axygen® 0.1 mL Low Profile Polypropylene Thin Wall PCR Tube Strips, 8 Tubes/Strip, Clear, Nonsterile

Product NumberPCR-0108-LP-C

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines

Learn More
E-mail


Axygen® Low Profile 8-Strip PCR tubes are ideal for low sample volume reactions. Using highly polished and precise molds, our tubes ensure precise thermal transfer and a leak-proof seal with a choice of strip caps. The low profile design allows reduced reaction time and evaporation due to less dead air volume. Tubes are available in white and clear with or without caps. Tubes are DNase-/RNase-free and nonpyrogenic.

  • Low profile design results in faster and more efficient PCR reactions
  • Ideal for 0.1 mL thermal cyclers
  • Available in white or clear
  • DNase-/RNase-free and Nonpyrogenic
  • Recommended volume range = 5 µL to 125 µL


One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


₹45,512.00 per case

Details
Product Number   PCR-0108-LP-C
Qty./Pk   125 / Pk  
Qty./Cs   1250 / Cs  
Brand   Axygen®  
Sterile   No  
Capacity   0.1 mL  
Bottom Style   Conical  
Color   Clear  
Specifications Documents