Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® Gosselin™ Straight Container, 60 mL, PP, Red Screw Cap, Assembled, Sterile, 30/Tray, 600/Case
Product NumberTP35C-052
- Clear and break-resistant Polypropylene (PP)
- 40 mL, 60 mL, 125 mL, 180 mL
- Different cap colors available: red, blue, white, green
Added to Your Shopping Cart
Details
Product Number | TP35C-052 |
Qty./Pk | 600 / Pk |
Qty./Cs | 600 / Cs |
Brand | Corning® |
Application | Environmental and Water Testing Food and Beverage Testing Pharmaceutical Quality Control and Life Sciences |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.881517
- Quality Certificate - Lot No.880686
- Quality Certificate - Lot No.879296
- Quality Certificate - Lot No.874106
- Quality Certificate - Lot No.870463
- Quality Certificate - Lot No.868421
- Quality Certificate - Lot No.861828
- Quality Certificate - Lot No.856398
- Quality Certificate - Lot No.856265
- Quality Certificate - Lot No.855618
- Quality Certificate - Lot No.853150
- Quality Certificate - Lot No.853014
- Quality Certificate - Lot No.852359
- Quality Certificate - Lot No.850121
- Quality Certificate - Lot No.848614
- Quality Certificate - Lot No.846615
- Quality Certificate - Lot No.842433
- Quality Certificate - Lot No.841801
- Quality Certificate - Lot No.840617
- Quality Certificate - Lot No.837329
- Quality Certificate - Lot No.835116
- Quality Certificate - Lot No.832976
- Quality Certificate - Lot No.831645
- Quality Certificate - Lot No.827893
- Quality Certificate - Lot No.823489
- Quality Certificate - Lot No.822940
- Quality Certificate - Lot No.812485
- Quality Certificate - Lot No.811867
- Quality Certificate - Lot No.810699
- Quality Certificate - Lot No.807113