Corning® PureCoat™ Fibronectin Peptide 24-well Clear Plate, with Lid, Individually Wrapped, Sterile, 10/Case
Product Number356241
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
Quality: cGMP and 13485 compliant
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
¥29,400 per case
Added to Your Shopping Cart
Details
Product Number | 356241 |
Qty./Pk | 1 / Pk |
Qty./Cs | 10 / Cs |
Brand | Corning® |
Cell Growth Area | 2 cm² |
Storage | Room Temperature (15-30°C) |
Surface Coating | Fibronectin |
Sterile | Yes |
Specifications Documents