text.skipToContent text.skipToNavigation

PYREX® Wide Mouth Erlenmeyer Flask, with GL45 Screw Cap, Graduated

E-mail

Features a convenient single size plug-seal cap. Wide, 29 mm neck opening makes it easy to use larger volume serological pipets. Ideal product for all media prep and storage needs. Can be used as vented culture flask when optional membrane cap is used.

For replacement caps, O-Rings or Vented Membrane Cap, see Cat. No. 1395.

Choose your specification

View Product


Products

Product Number Product Name Qty./Pk Qty./Cs Brand Unit Size
4995-4L PYREX® 4L Wide Mouth Erlenmeyer Flasks, with GL45 Screw Cap   1 / Pk     1 / Cs     PYREX®   per case