text.skipToContent text.skipToNavigation

PYREX 1L Narrow Mouth Erlenmeyer Flasks with Heavy Duty Rim, 6/Case

Product Number4980-1L-P

E-mail


These 1L PYREX® Erlenmeyer flasks are designed with heavy duty rims to reduce chipping. Their uniform wall thickness provides the proper balance between mechanical strength and thermal shock resistance. Approximate graduations are in durable white enamel. An extra large marking space is also provided.


¥12,210 per case

Details
Product Number   4980-1L-P
Qty./Pk   6 / Pk  
Qty./Cs   6 / Cs  
Brand   PYREX®  
Capacity   1000 mL  
Top Style   Heavy duty rim  
Neck Style   Narrow mouth  
Stopper Style   No stopper  
Feature   Reusable  
Graduation Interval   50 mL  
Rubber Stopper No.   9  
Height   216 mm (approx.)  
O.D.   129 mm (approx.)  
Flask Style   Erlenmeyer  
Sterile   No  
Graduation Range   250 - 1000 mL  
Specifications Documents