text.skipToContent text.skipToNavigation

PYREX 300mL Narrow Mouth Erlenmeyer Flasks with Heavy Duty Rim, 12/Case

Product Number4980-300-P

E-mail
These 300 mL PYREX® Erlenmeyer flasks are designed with heavy duty rims to reduce chipping. Their uniform wall thickness provides the proper balance between mechanical strength and thermal shock resistance. Approximate graduations are in durable white enamel. An extra large marking space is also provided.

¥11,460 per case

Server Error Page | Life Sciences Latin America Business Site | Corning
text.skipToContent text.skipToNavigation

We're sorry that the page you requested cannot be displayed right now.

We're experiencing some technical difficulties with our site and are working to get it back up and running quickly.
Thank you for your patience while we resolve this issue. Please check back with us soon.

Reference token: 18386936-0baa-47cd-9977-1b3574a27159

Details
Product Number   4980-300-P
Qty./Pk   12 / Pk  
Qty./Cs   12 / Cs  
Brand   PYREX®  
Capacity   300 mL  
Top Style   Heavy duty rim  
Neck Style   Narrow mouth  
Stopper Style   No stopper  
Feature   Reusable  
Graduation Interval   25 mL  
Rubber Stopper No.   6  
Height   144 mm (approx.)  
O.D.   89 mm (approx.)  
Flask Style   Erlenmeyer  
Sterile   No  
Graduation Range   100 - 300 mL  
Specifications Documents