PYREX® Griffin Low Form 10mL Beaker, Japan, 48/Case
Product Number1000J-10
10 mL beaker, with spout, manufactured with uniform wall thickness, offers optimum balance between thermal shock resistance and mechanical strength. All sizes have an extra large marking spot. The 10 mL size is not graduated. Reference: ASTM E-960.
¥28,800 per case
Added to Your Shopping Cart
Details
Product Number | 1000J-10 |
Qty./Pk | 12 / Pk |
Qty./Cs | 48 / Cs |
Brand | PYREX® |
Capacity | 10 mL |
Beaker Style | Griffin |
Height | 32 mm (approx.) |
O.D. | 25 mm (approx.) |
Specifications Documents