PYREX® Griffin Low Form 20mL Beaker, Graduated, Japan, 48/Case
Product Number1000J-20
20 mL beaker, with spout, manufactured with uniform wall thickness, offers optimum balance between thermal shock resistance and mechanical strength. All sizes have an extra large marking spot. Reference: ASTM E-960.
¥31,680 per case
Added to Your Shopping Cart
Details
| Product Number | 1000J-20 |
| Qty./Pk | 12 / Pk |
| Qty./Cs | 48 / Cs |
| Brand | PYREX® |
| Capacity | 20 mL |
| Beaker Style | Griffin |
| Graduation Increment | 5 mL |
| Height | 40 mm (approx.) |
| O.D. | 32 mm (approx.) |
| Graduation Range | 5 mL - 20 mL |
Specifications Documents