PYREX Griffin Low Form 1L Beaker, Double Scale, Graduated, 6/Case
Product Number1000-1L-P
1L beaker, with spout, manufactured with uniform wall thickness, offers optimum balance between thermal shock resistance and mechanical strength. For convenience, these beakers have a double graduated metric scale to indicate approximate content and an extra large marking spot. For PYREX® beaker covers, see Catalog No. 9985 or No. 9990. Reference: ASTM E-960.
¥10,650 per case
Added to Your Shopping Cart
Details
Product Number | 1000-1L-P |
Qty./Pk | 6 / Pk |
Qty./Cs | 6 / Cs |
Brand | PYREX® |
Capacity | 1 L |
Beaker Style | Griffin |
Graduation Increment | 50 mL |
Height | 158 mm (approx.) |
O.D. | 108 mm (approx.) |
Graduation Range | 50 mL - 1000 mL |
Specifications Documents