
PYREX Griffin Low Form 400mL Beaker, Double Scale, Graduated, 12/Case
Product Number1000-400-P

400 mL beaker, with spout, manufactured with uniform wall thickness, offers optimum balance between thermal shock resistance and mechanical strength. For convenience, these beakers have a double graduated metric scale to indicate approximate content and an extra large marking spot. For PYREX® beaker covers, see Catalog No. 9985. Reference: ASTM E-960.
¥8,040 per case
Added to Your Shopping Cart
Details
Product Number | 1000-400-P |
Qty./Pk | 12 / Pk |
Qty./Cs | 12 / Cs |
Brand | PYREX® |
Capacity | 400 mL |
Beaker Style | Griffin |
Graduation Increment | 25 mL |
Height | 110 mm (approx.) |
O.D. | 77 mm (approx.) |
Graduation Range | 25 mL - 325 mL |
Specifications Documents