PYREX Griffin Low Form 50mL Beaker, Graduated, 12/Case
Product Number1000-50-P
50 mL beaker, with spout, manufactured with uniform wall thickness, offers optimum balance between thermal shock resistance and mechanical strength. All sizes have an extra large marking spot. Reference: ASTM E-960.
¥5,700 per case
Added to Your Shopping Cart
Details
Product Number | 1000-50-P |
Qty./Pk | 12 / Pk |
Qty./Cs | 12 / Cs |
Brand | PYREX® |
Capacity | 50 mL |
Beaker Style | Griffin |
Graduation Increment | 10 mL |
Height | 56 mm (approx.) |
O.D. | 42 mm (approx.) |
Graduation Range | 10 mL - 40 mL |
Specifications Documents