
PYREX Griffin Low Form 800mL Beaker, Double Scale, Graduated, 6/Case
Product Number1000-800-P

(This is the suggested replacement for 1005-800)
800 mL beaker, with spout, manufactured with uniform wall thickness, offers optimum balance between thermal shock resistance and mechanical strength. For convenience, these beakers have a double graduated metric scale to indicate approximate content and an extra large marking spot. Reference: ASTM E-960.
¥8,370 per case
Added to Your Shopping Cart
Details
Product Number | 1000-800-P |
Qty./Pk | 6 / Pk |
Qty./Cs | 6 / Cs |
Brand | PYREX® |
Capacity | 800 mL |
Beaker Style | Griffin |
Graduation Increment | 50 mL |
Height | 135 mm (approx.) |
O.D. | 98 mm (approx.) |
Graduation Range | 50 mL - 750 mL |
Specifications Documents