PYREX® 250 mL Vol Amb. Flask w Stopper
Product Number55640JIS-250
¥6,740 per case
Added to Your Shopping Cart
Details
| Product Number | 55640JIS-250 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 1 / Cs |
| Brand | PYREX® |
| Capacity | 250 mL |
| Top Style | Standard Taper Stopper |
| Neck Style | Long |
| Stopper Style | Hollow glass |
| Accuracy Class | JIS Class A |
| Tolerance | 0.15 mL |
| Standard Taper Stopper No. | 16 |
| Height | 231 mm (approx.) |
| O.D. | 81 mm (approx.) |
| Flask Style | Measuring |
Specifications Documents