PYREX® 50 mL Vol. Amb. Flask w Stopper
Product Number55640JIS-50
¥4,200 per case
Added to Your Shopping Cart
Details
| Product Number | 55640JIS-50 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 1 / Cs |
| Brand | PYREX® |
| Capacity | 50 mL |
| Top Style | Standard Taper Stopper |
| Neck Style | Long |
| Stopper Style | Hollow glass |
| Accuracy Class | JIS Class A |
| Tolerance | 0.06 mL |
| Standard Taper Stopper No. | 13 |
| Height | 150 mm (approx.) |
| O.D. | 50.5 mm (approx.) |
| Flask Style | Measuring |
Specifications Documents