
PYREX® 500 mL Vol Amb. Flask w Stopper
Product Number55640JIS-500

¥8,640 per case
Added to Your Shopping Cart
Details
Product Number | 55640JIS-500 |
Qty./Pk | 1 / Pk |
Qty./Cs | 1 / Cs |
Brand | PYREX® |
Capacity | 500 mL |
Top Style | Standard Taper Stopper |
Neck Style | Long |
Stopper Style | Hollow glass |
Accuracy Class | JIS Class A |
Tolerance | 0.25 mL |
Standard Taper Stopper No. | 19 |
Height | 280 mm (approx.) |
O.D. | 102 mm (approx.) |
Flask Style | Measuring |
Specifications Documents