text.skipToContent text.skipToNavigation

PYREX® Flask, Florence, Boiling, Flat Bottom, Long Neck, Tooled Mouth

E-mail

The 12,000 mL size has a short neck.

Choose your specification

Add to cart View Product

Products

Product Number Product Name Qty./Pk Qty./Cs Brand Unit Size
4060-125 PYREX® 125 mL Long Neck Boiling Flask, Flat Bottom and Tooled Mouth   6 / Pk     24 / Cs     PYREX®   N/A per case
4060-12L PYREX® 12L Short Neck Boiling Flask, Flat Bottom and Tooled Mouth   1 / Pk     1 / Cs     PYREX®   N/A per case
4060-1L PYREX® 1L Long Neck Boiling Flask, Flat Bottom and Tooled Mouth   6 / Pk     6 / Cs     PYREX®   N/A per case
4060-250 PYREX® 250 mL Long Neck Boiling Flask, Flat Bottom and Tooled Mouth   6 / Pk     24 / Cs     PYREX®   N/A per case
4060-2L PYREX® 2L Long Neck Boiling Flask, Flat Bottom and Tooled Mouth   1 / Pk     1 / Cs     PYREX®   N/A per case
4060-500 PYREX® 500 mL Long Neck Boiling Flask, Flat Bottom and Tooled Mouth   6 / Pk     24 / Cs     PYREX®   N/A per case
4060-6L PYREX® 6L Long Neck Boiling Flask, Flat Bottom and Tooled Mouth   1 / Pk     1 / Cs     PYREX®   N/A per case