text.skipToContent text.skipToNavigation

PYREX® 10 mL Graduated Cylinder, TC

Product Number3022JIS-10

E-mail

(This is the suggested replacement for 3022J-10.)


  • This microplate has half the growth area of a standard 96 well plate
  • Flat bottoms with 190 µL total volume
  • Bottoms are 60% thinner than conventional polystyrene plates, resulting in lower background fluorescence and enabling readings down to 340nm
  • Opaque walls to prevent well-to-well crosstalk
  • Optically clear flat well bottom permits direct microscopic viewing
  • Can be used for both top and bottom reading instruments
  • Nonreversable lids with condensation rings to reduce contamination
  • Sterilized by gamma radiation and nonpyrogenic
  • Bulk packed 20 per bag


¥1,530 per case

Details
Product Number   3022JIS-10
Qty./Pk   1 / Pk  
Qty./Cs   1 / Cs  
Brand   PYREX®  
Capacity   10 mL  
Graduation Increment   0.1 mL  
Height   180 mm  
O.D.   14 mm  
Tolerance   0.2 mL  
Specifications Documents