text.skipToContent text.skipToNavigation

PYREX® 100 mL Graduated Cylinder, TC

Product Number3022JIS-100

E-mail

(This is the suggested replacement for 3022J-100.)


  • Bottoms are 60% thinner than conventional polystyrene plates, resulting in lower background fluorescent and enabling readings down to 340nm
  • Designed to reduce well-to-well crosstalk during luminescent assays
  • Can be used for both top and bottom reading instruments
  • Not treated (or medium binding) polystyrene surface is hydrophobic in nature and binds biomolecules through passive interactions
  • Is suitable primarily for the immobilization of large molecules, such as antibodies, that have large hydrophobic regions that can interact with the surface
  • Untreated microplates have a binding capacity of approximately 100 to 200ng IgG/cm²
  • Without lids, lids supplied separately
  • Total volume is 2050 µL; recommended working volume of 25 to 125 µL
  • Conforms to standard microplate footprint and dimensions


¥2,610 per case

Server Error Page | Life Sciences Europe Business Site | Corning
text.skipToContent text.skipToNavigation

We're sorry that the page you requested cannot be displayed right now.

We're experiencing some technical difficulties with our site and are working to get it back up and running quickly.
Thank you for your patience while we resolve this issue. Please check back with us soon.

Reference token: 2f6b1c02-83d0-4ab9-a1a0-04d06a1afcd6

Details
Product Number   3022JIS-100
Qty./Pk   1 / Pk  
Qty./Cs   1 / Cs  
Brand   PYREX®  
Capacity   100 mL  
Graduation Increment   1 mL  
Height   250 mm  
O.D.   32 mm  
Tolerance   0.5 mL  
Specifications Documents