PYREX® 1L Graduated Cylinder, TC
Product Number3022JIS-1L
(This is the suggested replacement for 3022J-1L.)
- Bottoms are 60% thinner than conventional polystyrene plates, resulting in lower background fluorescent and enabling readings down to 340nm
- Designed to reduce well-to-well crosstalk during luminescent assays
- Nonbinding (NBS) surface is a Corning proprietary treatment technology used on polystyrene microplates to create a nonionic hydrophilic surface (polyethylene oxide-like) that minimizes molecular interactions
- Ideal for reducing protein and nucleic acid binding at low concentrations, and increasing assay signal to noise
- Without lids, lids supplied separately
- Can be used for both top and bottom reading instruments
- Recommended working volume of 25 to 125 µL
- Conforms to standard microplate footprint and dimensions
¥11,550 per case
Added to Your Shopping Cart
Details
Product Number | 3022JIS-1L |
Qty./Pk | 1 / Pk |
Qty./Cs | 1 / Cs |
Brand | PYREX® |
Capacity | 1000 mL |
Graduation Increment | 10 mL |
Height | 420 mm |
O.D. | 70 mm |
Tolerance | 5 mL |
Specifications Documents