text.skipToContent text.skipToNavigation

PYREX® 20 mL Graduated Cylinder, TC

Product Number3022JIS-20

E-mail
  • This microplate has half the growth area of a standard 96 well plate
  • Flat bottoms with 190 µL total volume
  • White walled plates enhance luminescent signals and have low background luminescence and fluorescence
  • Bottoms are 60% thinner than conventional polystyrene plates, resulting in lower background fluorescence and enabling readings down to 340nm
  • Opaque walls to prevent well-to-well crosstalk
  • Optically clear flat well bottom permits direct microscopic viewing
  • Can be used for both top and bottom reading instruments
  • Without lids, lids supplied separately
  • Sterilized by gamma radiation and nonpyrogenic
  • Bulk packed 20 per bag


¥1,720 per case

Details
Product Number   3022JIS-20
Qty./Pk   1 / Pk  
Qty./Cs   1 / Cs  
Brand   PYREX®  
Capacity   20 mL  
Graduation Increment   0.2 mL  
Height   200 mm  
O.D.   16 mm  
Tolerance   0.2 mL  
Specifications Documents