PYREX® 200 mL Graduated Cylinder, TC
Product Number3022JIS-200

- This microplate has half the growth area of a standard 96 well plate
- Flat bottoms with 190 µL total volume
- White walled plates enhance luminescent signals and have low background luminescence and fluorescence
- Bottoms are 60% thinner than conventional polystyrene plates, resulting in lower background fluorescence and enabling readings down to 340nm
- Opaque walls to prevent well-to-well crosstalk
- Optically clear flat well bottom permits direct microscopic viewing
- Can be used for both top and bottom reading instruments
- Without lids, lids supplied separately
- Sterilized by gamma radiation and nonpyrogenic
- Bulk packed 25 per bag
¥3,280 per case
Added to Your Shopping Cart
Details
Product Number | 3022JIS-200 |
Qty./Pk | 1 / Pk |
Qty./Cs | 1 / Cs |
Brand | PYREX® |
Capacity | 200 mL |
Graduation Increment | 2 mL |
Height | 275 mm |
O.D. | 41 mm |
Tolerance | 1 mL |
Specifications Documents