text.skipToContent text.skipToNavigation

PYREX® 25 mL Graduated Cylinder, TC

Product Number3022JIS-25

E-mail
  • White walled plates enhance luminescent signals and have low background luminescence and fluorescence
  • This microplate has half the growth area of a standard 96 well plate
  • Flat bottoms with 190 µL total volume
  • Bottoms are 60% thinner than conventional polystyrene plates, resulting in lower background fluorescence and enabling readings down to 340nm
  • Opaque walls to prevent well-to-well crosstalk
  • Optically clear flat well bottom permits direct microscopic viewing
  • Can be used for both top and bottom reading instruments
  • Sterilized by gamma radiation and nonpyrogenic
  • Bulk packed 25 per bag


¥2,090 per case

Server Error Page | Life Sciences United Kingdom Business Site | Corning
text.skipToContent text.skipToNavigation

We're sorry that the page you requested cannot be displayed right now.

We're experiencing some technical difficulties with our site and are working to get it back up and running quickly.
Thank you for your patience while we resolve this issue. Please check back with us soon.

Reference token: 6bc9b87c-75c3-4d4a-b50c-9db82700bf25

Details
Product Number   3022JIS-25
Qty./Pk   1 / Pk  
Qty./Cs   1 / Cs  
Brand   PYREX®  
Capacity   25 mL  
Graduation Increment   0.2 mL  
Height   210 mm  
O.D.   17 mm  
Tolerance   0.25 mL  
Specifications Documents